The attached s-parameters are recorded in single-ended input to differential output (S2D) configuration with the device at 25 degrees Celsius, and a 5V single supply.
The provided s-parameters are at the device pins (pins are part of the s-parameter model).

Porting is as shown in the comments section in the .s3p file.